IESNA:LM-63-2002
[TEST]P1704729
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-37)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB2A-AMB-U-T4LG-HSS
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T4 LOW GLARE DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3320.8
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
880.6 956.5 986.5 944.5 684.9 549.1 543.2 541.2 535.2 533.2 535.2 535.2 557.1 589.1 621.0 649.0 700.9 804.8 974.5 
1168.2 1405.8 1671.4 1843.1 1976.9 2140.7 2088.8 1565.6 976.5 461.3 187.7 107.8 61.9 28.0 10.0 6.0 0.0 0.0 
880.6 954.5 984.5 942.5 682.9 547.2 541.2 541.2 537.2 533.2 529.2 535.2 557.1 587.1 625.0 661.0 712.9 814.7 972.5 
1174.2 1405.8 1661.4 1845.1 1990.9 2132.7 2138.7 1647.4 1040.4 499.2 211.7 115.8 67.9 32.0 12.0 6.0 0.0 0.0 
880.6 944.5 984.5 952.5 718.9 553.1 543.2 541.2 539.2 537.2 545.2 555.1 587.1 629.0 675.0 722.9 774.8 860.7 1018.4 
1204.1 1421.8 1681.4 1897.1 2110.7 2274.5 2472.2 2096.7 1485.7 800.8 363.4 195.7 123.8 63.9 28.0 14.0 2.0 0.0 
880.6 940.5 982.5 976.5 790.8 585.1 549.1 551.1 553.1 555.1 571.1 599.1 637.0 692.9 764.8 824.7 884.6 952.5 1076.3 
1268.0 1471.7 1695.4 1937.0 2240.5 2560.0 2965.4 3211.0 2979.4 2480.2 1523.6 583.1 365.4 189.7 71.9 28.0 2.0 0.0 
880.6 934.6 976.5 986.5 882.6 645.0 563.1 563.1 569.1 583.1 609.1 653.0 706.9 770.8 850.7 918.6 994.5 1066.3 1180.2 
1333.9 1523.6 1709.3 1966.9 2338.4 2793.7 3258.9 3772.2 3907.9 3360.8 2290.4 806.7 333.5 211.7 119.8 53.9 2.0 0.0 
880.6 938.5 980.5 988.5 902.6 667.0 569.1 569.1 577.1 591.1 615.0 665.0 722.9 790.8 866.7 942.5 1014.4 1090.3 1208.1 
1355.9 1531.6 1729.3 1990.9 2346.4 2789.7 3187.1 3718.2 3870.0 3193.0 2090.8 792.8 273.6 183.7 99.8 37.9 2.0 0.0 
880.6 932.6 974.5 996.5 984.5 850.7 663.0 607.1 613.0 639.0 678.9 742.8 820.7 902.6 986.5 1070.3 1138.2 1242.1 1365.9 
1501.7 1641.5 1783.2 1941.0 2110.7 2268.5 2246.5 1901.1 1361.9 655.0 173.7 93.9 65.9 39.9 18.0 6.0 0.0 0.0 
880.6 926.6 970.5 994.5 1016.4 1026.4 938.5 788.8 710.9 730.9 774.8 852.7 946.5 1048.4 1142.2 1232.1 1308.0 1405.8 1525.6 
1643.5 1711.3 1737.3 1775.2 1729.3 1493.7 1076.3 595.1 247.6 131.8 97.8 63.9 37.9 26.0 16.0 6.0 0.0 0.0 
880.6 916.6 952.5 980.5 1016.4 1046.4 1090.3 1120.3 1126.3 1084.3 1062.4 1096.3 1188.2 1304.0 1425.8 1527.6 1591.5 1673.4 1759.3 
1799.2 1779.2 1781.2 1683.4 1425.8 1038.4 571.1 251.6 145.8 117.8 101.8 87.9 69.9 45.9 33.9 16.0 0.0 0.0 
880.6 908.6 936.5 960.5 992.5 1036.4 1088.3 1154.2 1216.1 1288.0 1353.9 1429.8 1517.6 1611.5 1689.4 1759.3 1783.2 1813.2 1833.2 
1831.2 1813.2 1761.3 1639.5 1369.9 970.5 551.1 309.5 211.7 145.8 111.8 91.9 59.9 37.9 26.0 10.0 0.0 0.0 
880.6 892.6 906.6 924.6 946.5 972.5 1014.4 1070.3 1124.3 1172.2 1208.1 1272.0 1337.9 1411.8 1475.7 1529.6 1565.6 1555.6 1517.6 
1487.7 1473.7 1537.6 1635.5 1619.5 1403.8 944.5 577.1 305.5 167.7 113.8 75.9 39.9 26.0 16.0 6.0 0.0 0.0 
880.6 876.6 884.6 892.6 902.6 918.6 944.5 968.5 988.5 1008.4 1016.4 1030.4 1054.4 1094.3 1144.2 1190.2 1234.1 1238.1 1216.1 
1200.1 1210.1 1252.1 1288.0 1248.1 1044.4 686.9 393.4 187.7 95.9 79.9 61.9 33.9 22.0 12.0 4.0 0.0 0.0 
880.6 878.6 868.7 860.7 854.7 854.7 850.7 822.7 786.8 752.8 714.9 677.0 647.0 653.0 686.9 732.9 804.8 868.7 894.6 
896.6 880.6 850.7 800.8 686.9 425.3 201.7 115.8 85.9 67.9 55.9 37.9 28.0 18.0 10.0 2.0 0.0 0.0 
880.6 862.7 826.7 788.8 724.9 613.0 465.3 347.5 275.6 213.7 173.7 149.8 145.8 151.8 173.7 211.7 269.6 351.5 417.4 435.3 373.4 
237.6 143.8 103.8 83.9 67.9 55.9 47.9 37.9 32.0 24.0 18.0 10.0 6.0 2.0 0.0 0.0 
880.6 844.7 778.8 673.0 465.3 283.6 199.7 159.8 141.8 131.8 123.8 115.8 111.8 113.8 123.8 143.8 165.7 177.7 167.7 141.8 121.8 111.8 103.8 95.9 
85.9 73.9 59.9 43.9 32.0 24.0 18.0 10.0 6.0 2.0 2.0 0.0 0.0 
880.6 826.7 720.9 491.2 257.6 175.7 151.8 139.8 131.8 123.8 115.8 107.8 103.8 103.8 113.8 121.8 123.8 115.8 101.8 89.9 81.9 75.9 71.9 65.9 
55.9 45.9 39.9 33.9 30.0 22.0 14.0 8.0 6.0 2.0 2.0 0.0 0.0 
880.6 812.7 649.0 331.5 187.7 155.8 145.8 135.8 127.8 119.8 111.8 105.8 101.8 97.8 93.9 91.9 85.9 77.9 71.9 65.9 61.9 57.9 53.9 49.9 45.9 
41.9 37.9 32.0 26.0 18.0 14.0 10.0 8.0 4.0 2.0 0.0 0.0 
880.6 802.8 587.1 243.6 167.7 151.8 141.8 133.8 125.8 119.8 111.8 107.8 101.8 95.9 91.9 85.9 77.9 69.9 63.9 57.9 53.9 49.9 45.9 41.9 37.9 
35.9 32.0 26.0 22.0 18.0 14.0 10.0 6.0 2.0 2.0 2.0 0.0 
880.6 790.8 513.2 211.7 161.7 149.8 141.8 133.8 127.8 121.8 113.8 109.8 103.8 97.8 91.9 83.9 73.9 65.9 59.9 53.9 47.9 45.9 41.9 39.9 35.9 
32.0 28.0 24.0 20.0 16.0 12.0 10.0 6.0 4.0 2.0 2.0 0.0 
880.6 786.8 457.3 189.7 159.8 147.8 141.8 135.8 127.8 123.8 117.8 113.8 109.8 103.8 95.9 85.9 75.9 65.9 57.9 51.9 45.9 43.9 39.9 35.9 32.0 
28.0 24.0 20.0 18.0 14.0 12.0 8.0 4.0 4.0 2.0 2.0 0.0 
880.6 784.8 447.3 183.7 159.8 149.8 141.8 135.8 129.8 125.8 119.8 115.8 109.8 105.8 97.8 87.9 75.9 63.9 55.9 49.9 43.9 39.9 37.9 33.9 30.0 
24.0 18.0 16.0 14.0 12.0 10.0 6.0 4.0 2.0 2.0 2.0 0.0 
880.6 776.8 447.3 183.7 159.8 149.8 141.8 135.8 129.8 123.8 119.8 115.8 109.8 105.8 97.8 87.9 75.9 65.9 55.9 49.9 43.9 39.9 37.9 33.9 30.0 
24.0 18.0 16.0 14.0 12.0 8.0 6.0 4.0 2.0 2.0 2.0 0.0 
